Dec 03, 2025
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
Dec 03, 2025
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
fT80 GHz
-
Gmax27 dB @900 MHz
-
IC max35 mA
-
NFmin0.60 dB @900 MHz
-
OIP321 dBm
-
OP1dB4.5 dBm
-
Ptot75 mW
-
VCEO max2.25 V
| Recommended | ||
|
OPN
|
BFP840ESDH6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Unique combination of high end RF performance and robustness: 20 dBm maximum RF input power, 1.5kV HBM ESD hardness
- High transition frequency fT = 80 GHz to enable low noise figure at high frequencies: e.g. Nfmin = 0.85 dB at 5.5 GHz, 1.8 V, 6 mA
- High gain Gms = 22.5 dB at 5.5 GHz, 1.8 V, 10 mA
- OIP3 = 22 dBm at 5.5 GHz, 1.8 V, 10 mA
- Suitable for low voltage applications e.g. VCC = 1.2 V and 1.8 V (2.85 V, 3.3 V, 3.6 V require a corresponding collector resistor)